??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Part No. (Straight Thru)
Material
Material
Tubing Size ID
Inch
Tubing Size ID
mm
Product Number
Product Name
CPC Series
Tentube, Multi-Tube
CPC Bag Quantity
100
CPC Category
General Purpose
CPC Seal Options ID
CPC Valve Spring ID
CPC Low
CPC Low
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 100psi, 6.9 bar per line
REACH
Compliant
RoHS
Compliant
BACOLUMN
BBCOLUMN
BCCOLUMN
BDCOLUMN
Other
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension