??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
TFFM3
Valved/Non-Valved
Straight Thru
Valved/Non-Valved
Material
Acetal
Material
Tubing Size ID
3.000
mm
Tubing Size ID
Inch
Product Number
TFFM3
Product Name
3mm Hose Barb Non-Valved Fitting Body
CPC Series
Tentube, Multi-Tube
CPC Bag Quantity
100
CPC Category
General Purpose
CPC Seal Options ID
N/A
CPC Valve Spring ID
N/A
CPC Low
-40°F
CPC Low
-40°C
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 100psi, 6.9 bar per line
REACH
Compliant
RoHS
Compliant
BACOLUMN
Black acetal
BBCOLUMN
N/A
BCCOLUMN
BDCOLUMN
Other
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension