Catalog navigation
CAD model selection
Part No.
TFB10M3
Valved/Non-Valved
Straight Thru
Material
Acetal
Tubing Size ID
Inch
Tubing Size ID
3.0
mm
Product Number
TFB10M3
Product Name
Non-Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies
CPC Series
Tentube, Multi-Tube
CPC Bag Quantity
5
CPC Category
General Purpose
CPC Seal Options ID
N/A
CPC Valve Spring ID
N/A
CPC Low
-40°F
CPC Low
-40°C
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 100psi, 6.9 bar per line
REACH
Compliant
RoHS
Compliant
BACOLUMN
Nylon
BBCOLUMN
N/A
BCCOLUMN
BDCOLUMN
Other
Black Acetal fitting inserts
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension