Catalog navigation
CAD model selection
Part No. (Straight Thru)
SXM170112
Material
Polypropylene
Tubing Size ID
1/16
Inch
Tubing Size ID
1.6
mm
Product Number
SXM170112
Product Name
Non-Valved Coupling Body with 1/16" Hose Barb Male Fitting Inserts
CPC Series
Sixtube, Multi-Tube
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
N/A
CPC Low
32°F
CPC Low
0°C
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 100psi, 6.9 bar per line
REACH
Compliant
RoHS
Compliant
BACOLUMN
Acetal
BBCOLUMN
N/A
BCCOLUMN
Acetal
BDCOLUMN
Stainless Steel
Other
Polypropylene fitting inserts
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension