Catalog navigation
CAD model selection
Termination Type
3/4"x 3/4" Sanitary x 3/8" HB
A
1.20 (30.5)
B
2.00 (50.8)
C
0.60 (15.2)
D
4.80 (121.9)
E
4.15 (105.4)
Product Number
STC1700100
Product Name
3/8" Hose Barb x 3/4" x 3/4" Sanitary SIP Connector
CPC Series
Steam-Thru Connections
CPC Bag Quantity
5
CPC Category
Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
NA
CPC Low
39°F
CPC Low
4°C
CPC High
104°F
CPC High
40°C
CPC Sterilization Method ID
Gamma, SIP process
CPC Spillage
CPC Pressure Range
REACH
RoHS
BACOLUMN
Natural Polysulfone
BBCOLUMN
NA
BCCOLUMN
NA
BDCOLUMN
NA
BECOLUMN
PC Removable Sleeve
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension