Catalog navigation
CAD model selection
Part No.
SMPTD02
Valved/Non-Valved
Shutoff
Thread Size
1/8" NPT
Product Number
SMPTD02
Product Name
1/8" NPT Valved Coupling Body
CPC Series
SMC
CPC Bag Quantity
50
CPC Category
General Purpose
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
Stainless Steel
CPC Low
-40°F
CPC Low
-40°C
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 100 psi, 6.9 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Natural white acetal
BBCOLUMN
Natural white acetal
BCCOLUMN
BDCOLUMN
Other
N/A
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension