Catalog navigation
CAD model selection
Part No. (Straight Thru)
SMF10297
Tubing Size
1/8 Inch
Tubing Size
3.2 mm
Product Number
SMF10297
Product Name
1/8" Hose Barb Non-Valved In-Line Disposable Coupling Body
CPC Series
SMC, Blood Pressure Connectors
CPC Bag Quantity
250
CPC Category
NIBP
CPC Seal Options ID
N/A
CPC Valve Spring ID
N/A
CPC Low
-40°F
CPC Low
-40°C
CPC High
160°F
CPC High
71°C
CPC Sterilization Method ID
Gamma
CPC Spillage
CPC Pressure Range
Vacuum to 100psi, 6.9 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
White ABS
BBCOLUMN
BCCOLUMN
BDCOLUMN
Other
N/A
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension