??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
SMFDM3
Valved/Non-Valved
Shutoff
Tubing Size ID
0.19
Inch
Tubing Size ID
3.0
mm
Product Number
SMFDM3
Product Name
3mm Hose Barb Valved In-Line Coupling Body
CPC Series
SMC
CPC Bag Quantity
50
CPC Category
General Purpose
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
Stainless Steel
CPC Low
-40°F
CPC Low
-40°C
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 100 psi, 6.9 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Natural white acetal
BBCOLUMN
Natural white acetal
BCCOLUMN
BDCOLUMN
Other
Natural white acetal sleeve
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension