Catalog navigation
CAD model selection
Part No. (Shutoff)
PMCD19042812
Tubing Size ID
1/4 Inch
Tubing Size ID
6.4 mm
Product Number
PMCD19042812
Product Name
1/4" -28 Flat Bottom Port Valved In-Line Coupling Body
CPC Series
PMC12
CPC Bag Quantity
25
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
32°F
CPC Low
0°C
CPC High
160°F
CPC High
71°C
CPC Sterilization Method ID
Gamma: Up to 50 kGy irradiation
CPC Spillage
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
Main Components
Almond Polypropylene
Valve
Almond Polypropylene
Thumb Latch
Stainless Steel
External Spring
Stainless Steel
Other
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension