Catalog navigation
CAD model selection
Part No.
PMC200412
Valved/Non-Valved
Straight Thru
Tubing Size OD
1/4 Inch
Tubing Size OD
6.4 mm
Tubing Size ID
.17 Inch
Tubing Size ID
4.3 mm
Product Number
PMC200412
Product Name
1/4" PTF Non-Valved Coupling Insert
CPC Series
PMC12
CPC Bag Quantity
25
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
N/A
CPC Low
32°F
CPC Low
0°C
CPC High
160°F
CPC High
71°C
CPC Sterilization Method ID
Gamma: Up to 50 kGy irradiation
CPC Spillage
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
Main Components
Almond Polypropylene
Valve
N/A
Thumb Latch
External Spring
Other
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension