Catalog navigation
CAD model selection
Part No.
PMC170212
Valved/Non-Valved
Straight Thru
Tubing Size ID
1/8
Inch
Tubing Size ID
3.2
mm
Product Number
PMC170212
Product Name
1/8" Hose Barb Non-Valved In-Line Coupling Body
CPC Series
PMC12
CPC Bag Quantity
25
CPC Category
General Purpose
CPC Seal Options ID
N/A
CPC Valve Spring ID
N/A
CPC Low
32°F
CPC Low
0°C
CPC High
160°F
CPC High
71°C
CPC Sterilization Method ID
Gamma: Up to 50 kGy irradiation
CPC Spillage
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
Main Components
Almond Polypropylene
Valve
N/A
Thumb Latch
Stainless Steel
External Spring
Stainless Steel
Other
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension