Catalog navigation
CAD model selection
Part No.
PMCD1002BSPT
Valved/Non-Valved
Shutoff
Thread Size
1/8" BSPT
Product Number
PMCD1002BSPT
Product Name
1/8" BSPT Valved Coupling Body
CPC Series
PMC
CPC Bag Quantity
25
CPC Category
General Purpose
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
Stainless Steel
CPC Low
-40°F
CPC Low
-40°C
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
Natural white Acetal
Natural white Acetal
Stainless Steel
Stainless Steel
Other
N/A
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension