Catalog navigation
CAD model selection
Part No.
PLCD2200412
Valved/Non-Valved
Shutoff
Tubing Size ID
1/4
Inch
Tubing Size ID
6.4
mm
Product Number
PLCD2200412
Product Name
1/4" Hose Barb Valved In-Line Coupling Insert
CPC Series
PLC12
CPC Bag Quantity
25
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
32°F
CPC Low
0°C
CPC High
160°F
CPC High
71°C
CPC Sterilization Method ID
Gamma: Up to 50 kGy irradiation
CPC Spillage
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Almond Polypropylene
BBCOLUMN
Almond Polypropylene
BCCOLUMN
BDCOLUMN
BECOLUMN
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension