Catalog navigation
CAD model selection
Part No.
PLC22005
Valved/Non-Valved
Straight Thru
Tubing Size ID
5/16
Inch
Tubing Size ID
7.9
mm
Product Number
PLC22005
Product Name
5/16" Hose Barb Non-Valved In-Line Coupling Insert
CPC Category
General Purpose
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
N/A
CPC Low
-40°F
CPC Low
-40°C
CPC High
180°F
CPC High
82°C
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension