??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Part No.
Valved/Non-Valved
Tubing Size ID
Inch
Tubing Size ID
mm
Product Number
Product Name
CPC Series
PLC12
CPC Bag Quantity
25
CPC Category
General Purpose
CPC Seal Options ID
CPC Valve Spring ID
CPC Low
32°F
CPC Low
0°C
CPC High
160°F
CPC High
71°C
CPC Sterilization Method ID
Gamma: Up to 50 kGy irradiation
CPC Spillage
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Almond Polypropylene
BBCOLUMN
BCCOLUMN
Stainless Steel
BDCOLUMN
Stainless Steel
BECOLUMN
Barrel Nickel plated brass panel nut
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension