Catalog navigation
CAD model selection
Part No.
PLCD120M8
Valved/Non-Valved
Shutoff
Tubing Size OD
-
Inch
Tubing Size OD
8.0
mm
Tubing Size ID
-
Inch
Tubing Size ID
6.0
mm
Product Number
PLCD120M8
Product Name
8mm PTF Valved Panel Mount Coupling Body
CPC Series
PLC
CPC Bag Quantity
25
CPC Category
General Purpose
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
Stainless Steel
CPC Low
-40°F
CPC Low
-40°C
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Natural White Acetal
BBCOLUMN
Natural White Acetal
BCCOLUMN
Stainless Steel
BDCOLUMN
Stainless Steel
BECOLUMN
Barrel Nickel plated brass PTF and panel nut
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension