Catalog navigation
CAD model selection
Part No. (Shutoff)
NSHD20006
Tubing Size OD
3/8
Inch
Tubing Size OD
9.5
mm
Termination Type
Compression
Product Number
NSHD20006
Product Name
3/8" JACO Valved In-Line Coupling Insert
CPC Series
NSH
CPC Bag Quantity
5
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel (non-wetted)
CPC Low
32°F
CPC Low
0°C
CPC High
120°F
CPC High
49°C
CPC Sterilization Method ID
CPC Spillage
<br> &lt;0.03 cc per disconnect<br>0.42cc per connect
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Glass filled polypropylene
BBCOLUMN
Glass filled polypropylene
BCCOLUMN
BDCOLUMN
BECOLUMN
White polypropylene compression nut
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension