Catalog navigation
CAD model selection
Part No. (Shutoff)
NS4D42002
Tubing Size ID
1/8
Inch
Tubing Size ID
3.2
mm
Termination Type
Hose Barb
Product Number
NS4D42002
Product Name
1/8" Hose Barb Valved Panel Mount Coupling Insert
CPC Series
NS4
CPC Bag Quantity
25
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
32°F
CPC Low
0°C
CPC High
160°F
CPC High
71°C
CPC Sterilization Method ID
 
CPC Spillage
<br> &lt;0.10cc per disconnect<br> 0.26cc per connect
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Glass filled Gray Polypropylene
BBCOLUMN
Glass filled Gray Polypropylene
BCCOLUMN
NA
BDCOLUMN
NA
BECOLUMN
NA
Material Type
&nbsp;
Material Finish
&nbsp;
Note
&nbsp;
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension