Catalog navigation
CAD model selection
Part No. (Shutoff)
NS4D2200206
Tubing Size ID
1/8
Inch
Tubing Size ID
3.2
mm
Termination Type
Hose Barb
Product Number
NS4D2200206
Product Name
1/8" Hose Barb Valved In-Line Coupling Insert
CPC Series
NS406
CPC Bag Quantity
25
CPC Category
General Purpose, Medical-Grade
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
-40°F
CPC Low
-40°C
CPC High
160°F
CPC High
71°C
CPC Sterilization Method ID
Gamma
CPC Spillage
<br> &lt;0.10 cc per disconnect<br> 0.26cc per connect
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
White ABS with TPE overmold
BBCOLUMN
White ABS
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension