??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
MPXK17839
Tubing Size ID
1/2 Inch
Tubing Size ID
12.7 mm
Flow
.500 Inch
Product Number
MPXK17839
Product Name
1/2 Hose Barb Non-Valved Coupling Body With Lock
CPC Series
MPX
CPC Bag Quantity
250
CPC Category
Medical-Grade, Bioprocessing
CPC Seal Options ID
CPC Valve Spring ID
CPC Low
-40°F
CPC Low
-40°C
CPC High
300°F
CPC High
149°C
CPC Sterilization Method ID
Gamma, autoclave
CPC Spillage
CPC Pressure Range
Up to 60 psi, 4.1 bar
REACH
RoHS
BACOLUMN
Natural polysulfone
BBCOLUMN
BCCOLUMN
white PVDF
BDCOLUMN
BECOLUMN
PVDF Locking sleeve
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension