Catalog navigation
CAD model selection
Part No.
MPX44024T39M
Termination Type
1 1/2" Sanitary
Product Number
MPX44024T39M
Product Name
 
CPC Series
MPC, Sanitary
CPC Bag Quantity
25
CPC Category
Medical-Grade, Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
 
CPC Low
-40°F
CPC Low
-40°C
CPC High
300°F
CPC High
149°C
CPC Sterilization Method ID
Gamma, autoclave
CPC Spillage
 
CPC Pressure Range
Up to 60 psi, 4.1 bar
REACH
 
RoHS
 
BACOLUMN
Natural Polysulfone
BBCOLUMN
 
BCCOLUMN
 
BDCOLUMN
 
BECOLUMN
 
Material Type
 
Material Finish
 
Note
 
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension