Catalog navigation
CAD model selection
Part No.
MCD12025
Valved/Non-Valved
Shutoff
Tubing Size OD
5/32
Inch
Tubing Size OD
4.0
mm
Tubing Size ID
.10
Inch
Tubing Size ID
2.5
mm
Product Number
MCD12025
Product Name
5/32" PTF Valved Panel Mount Coupling Body
CPC Series
MC
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
Stainless Steel
CPC Low
-40°F
CPC Low
-40°C
CPC High
180°F
CPC High
82°C
CPC Pressure Range
Vacuum to 250 psi, 17.3 bar
REACH
Compliant
RoHS
Compliant
Main Components
Chrome Plated Brass
Valve
Natural Acetal
Thumb Latch
Stainless Steel
External Spring
Stainless Steel
Other
Barrel Nickel Plated Brass Panel nut and Chrome Plated Brass PTF nut
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension