Catalog navigation
CAD model selection
Part No.
LQ8D46012
Product Number
LQ8D46012
Product Name
SAE-12 Valved In-Line Insert LQ8
CPC Series
LQ8
CPC Bag Quantity
5
CPC Category
Liquid Cooling
Material Type
Brass
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low F
0°F
CPC Low C
-17°C
CPC High F
240°F
CPC High C
115°C
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension