Catalog navigation
CAD model selection
Part No.
LQ6D22006LBLU
Tubing Size ID
3/8" INCH
Termination Type
Hose Barb
Indicator Band Color
Blue
Product Number
LQ6D22006LBLU
Product Name
3/8" Locking Hose Barb Valved In-Line Insert LQ6, Cool Blue
CPC Series
LQ6
CPC Bag Quantity
10
CPC Category
Liquid Cooling
CPC Seal Options ID
EPDM (FKM Optional)
CPC Valve Spring ID
Stainless Steel
CPC Low
0°F
CPC Low
-17°C
CPC High
240°F
CPC High
115°C
CPC Spillage
<br>0.03 cc per disconnect at 0 psi<br>0.03 cc per disconnect rated at 120 psi<br>Inclusion 0.04 cc per connect
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
REACH
RoHS
RoHS
Main Components
Chrome Plated Brass
Valve
Blue Colored Polysulfone
Thumb Latch
NA
External Spring
NA
Other
Blue Polysulfone Indicator Band
FKM Part No. Example
-40°F to 240°F (-40°C to 115°C)
Shipping/Storage Temperature
LQ6D22006LBLUV
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension