Catalog navigation
CAD model selection
Part No.
LQ6D10006BLU
Tubing Size ID
3/8" Inch
Termination Type
NPT
Thumb Latch & Indicator Band Color
Blue
Product Number
LQ6D10006BLU
Product Name
3/8" NPT Valved In-Line Liquid Cooling Body, Cool Blue
CPC Series
LQ6
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
0°F
CPC Low
-17°C
CPC High
240°F
CPC High
115°C
CPC Spillage
<br>0.03 cc per disconnect at 0 psi<br>0.03 cc per disconnect rated at 120 psi<br>Inclusion 0.04 cc per connect
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
Main Components
Chrome Plated Brass
Valve
Natural Polysulfone
Thumb Latch
Blue Polysulfone
External Spring
Stainless Steel
Other
Blue Polysulfone Indicator Band
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension