Catalog navigation
CAD model selection
Part No
LQ4D17004RED
Tubing Size ID
1/4
Inch
Termination Type
Hose Barb
Thumb Latch & Indicator Band Color
Red
Product Number
LQ4D17004RED
Product Name
1/4" Hose Barb Valved In-Line Liquid Cooling Body, Cool Blue
CPC Series
LQ4
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
EPDM (FKM Optional)
CPC Valve Spring ID
Stainless Steel
CPC Low
0°F
CPC Low
-17°C
CPC High
240°F
CPC High
115°C
CPC Spillage
<br> &lt;0.025 cc per disconnect rated at 0 psi<br> &lt;0.055 cc per disconnect rated at 120 psi<br> &lt;0.025 cc per connect
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
Main Components
Chrome Plated Brass
Valve
Natural Polysulfone
Thumb Latch
Red Polysulfone
External Spring
Stainless Steel
Other
Red Polysulfone Indicator Band
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension