Catalog navigation
CAD model selection
Part No
LQ4D10004RED
Tubing Size ID
1/4
Inch
Termination Type
NPT
Thumb Latch & Indicator Band Color
Red
Product Number
LQ4D10004RED
Product Name
1/4" NPT Valved In-Line Liquid Cooling Body, Warm Red
CPC Series
LQ4
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
0°F
CPC Low
-17°C
CPC High
240°F
CPC High
115°C
CPC Spillage
<br> &lt;0.025 cc per disconnect rated at 0 psi<br> &lt;0.055 cc per disconnect rated at 120 psi<br> &lt;0.025 cc per connect
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
Other
LDPE Protective Cap; Red Polysulfone Indicator Band
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension