Catalog navigation
CAD model selection
Part No.
LQ2D4604BLU
UNC
Product Number
LQ2D4604BLU
Product Name
1/4" SAE Valved Liquid Cooling Coupling Insert, Cool Blue
CPC Series
LQ
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
0°F
CPC Low
-17°C
CPC High
240°F
CPC High
115°C
CPC Spillage
<br> &le;0.015 cc per disconnect at 0 psi and<br> &le;0.063 cc per disconnect rated at 200 psi;<br> &le;0.063 cc per connect
CPC Pressure Range
Vacuum to 200 psi, 13.8 bar
REACH
Compliant
RoHS
Compliant
Main Components
Chrome Plated Brass
Valve
Blue Colored Polysulfone
Other
Black LDPE Protective Caps and Polysulfone Retainer
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension