Catalog navigation
CAD model selection
Part No.
LCD24004BSPT
Valved/Non-Valved
Shutoff
Thread Size
1/4" BSPT
Product Number
LCD24004BSPT
Product Name
1/4" BSPT Valved Coupling Insert
CPC Series
LC
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
Stainless Steel
CPC Low
-40°F
CPC Low
-40°C
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 250 psi, 17.3 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Chrome Plated Brass
BBCOLUMN
Natural Acetal
BCCOLUMN
BDCOLUMN
Other
NA
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension