Catalog navigation
CAD model selection
Part No.
HQC17002
Termination Type
1/8" Hose Barb
Product Number
HQC17002
Product Name
Polypropylene Hybrid Connector, 1/8" ID (3.2mm) Hose
CPC Series
Hybrid Connector
CPC Bag Quantity
1
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
32°F
CPC Low
0°C
CPC High
120°F
CPC High
49°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 45 psi, 3.1 bar
REACH
RoHS
Main Components
Glass-filled Gray Polypropylene
Valve
Glass-filled Gray Polypropylene
Thumb Latch
NA
External Spring
Stainless Steel
Other
Gold-plated copper alloy electrical contact pins; Polyurethane Fluid Tubing; PVC umbilical Tubing
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension