Catalog navigation
CAD model selection
Part No. (Shutoff)
HFCD16857
Valved/Non-Valved
Straight Thru
Tubing Size ID
1/2
Inch
Tubing Size ID
12.7
mm
Product Number
HFCD16857
Product Name
1/2" Hose Barb Valved Panel Mount Coupling Body
CPC Series
HFC35 & 57
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
-40°F
CPC Low
-40°C
CPC High
280°F
CPC High
138°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 125 psi, 8.6 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Black UV-resistant Polysulfone
BBCOLUMN
Black UV-resistant Polysulfone
BCCOLUMN
Black UV-resistant Polysulfone
BDCOLUMN
Stainless Steel
Other
EPDM Panel mount gasket and Black UV-resistant Polysulfone Panel nut
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension