Catalog navigation
CAD model selection
Part No.
HFC43812
Valved/Non-Valved
Straight Thru
Tubing Size ID
1/2
Inch
Tubing Size ID
12.7
mm
Product Number
HFC43812
Product Name
1/2" HB NV EL PM INSERT ASM HFC12
CPC Series
HFC12
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
N/A
CPC Low
32°F
CPC Low
0°C
CPC High
160°F
CPC High
71°C
CPC Pressure Range
Vacuum to 60 psi, 4.2 bar
REACH
Compliant
RoHS
Compliant
Main Components
Gray Polypropylene
Valve
N/A
Other
Polypropylene panel nut and EPDM panel mount gasket
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension