Catalog navigation
CAD model selection
Part No.
HFCD42812
Valved/Non-Valved
Shutoff
Tubing Size ID
1/2
Inch
Tubing Size ID
12.7
mm
Product Number
HFCD42812
Product Name
1/2" HB V PM INSERT ASM HFC12
CPC Series
HFC12
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
32°F
CPC Low
0°C
CPC High
160°F
CPC High
71°C
CPC Pressure Range
Vacuum to 60 psi, 4.2 bar
REACH
Compliant
RoHS
Compliant
Main Components
Gray Polypropylene
Valve
Gray Polypropylene
Other
Polypropylene panel nut and EPDM panel mount gasket
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension