Catalog navigation
CAD model selection
Part No.
HFC23812
Valved/Non-Valved
Straight Thru
Tubing Size ID
1/2
Inch
Tubing Size ID
12.7
mm
Product Number
HFC23812
Product Name
1/2" Hose Barb Non-Valved Elbow Coupling Insert
CPC Series
HFC12
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
N/A
CPC Low
32°F
CPC Low
0°C
CPC High
160°F
CPC High
71°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 60 psi, 4.2 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Gray Polypropylene
BBCOLUMN
N/A
BCCOLUMN
BDCOLUMN
BECOLUMN
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension