Catalog navigation
CAD model selection
Part No.
HFCD17812
Valved/Non-Valved
Shutoff
Tubing Size ID
1/2
Inch
Tubing Size ID
12.7
mm
Product Number
HFCD17812
Product Name
1/2" Hose Barb Valved In-Line Coupling Body
CPC Series
HFC12
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
32°F
CPC Low
0°C
CPC High
160°F
CPC High
71°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 60 psi, 4.2 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Gray Polypropylene
BBCOLUMN
Gray Polypropylene
BCCOLUMN
Dark Gray Polypropylene
BDCOLUMN
Stainless Steel
BECOLUMN
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension