Catalog navigation
CAD model selection
Part No.
DPCD22004
Product Number
DPCD22004
Product Name
1/4" Hose Barb Valved In-Line Coupling Insert
CPC Series
DPC
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
Stainless Steel
CPC Low
32°F
CPC Low
0°C
CPC High
to 180°F
CPC High
to 82°C
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
White Acetal
BBCOLUMN
White Acetal
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension