Catalog navigation
CAD model selection
Part No.
DPCD17004
Tubing Size
1/4
Inch
Product Number
DPCD17004
Product Name
1/4" Hose Barb Valved In-Line Coupling Body
CPC Series
DPC
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
Stainless Steel
CPC Low
32°F
CPC Low
0°C
CPC High
to 180°F
CPC High
to 82°C
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
White Acetal
BBCOLUMN
White Acetal
BCCOLUMN
Blue Acetal
BDCOLUMN
Stainless Steel
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension