Catalog navigation
CAD model selection
Part No.
BQ45GL2001
Product Number
BQ45GL2001
Product Name
45mm CAP x PMC12 Valved In-Line Insert
CPC Series
BQ
CPC Bag Quantity
5
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
32°F
CPC Low
0°C
CPC High
120°F
CPC High
49°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
REACH
Compliant
RoHS
Compliant
BACOLUMN
Blue HDPE Base Cap, Almond Polypropylene Quick Disconnect
BBCOLUMN
Almond Polypropylene
BCCOLUMN
NA
BDCOLUMN
NA
BECOLUMN
LDPE Gasket,Hydrophobic PTFE Packaging Vent
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension