Catalog navigation
CAD model selection
Part No.
BLQ6D30006
Product Number
BLQ6D30006
Product Name
SAE-6 Valved In-Line Body BLQ6
CPC Series
BLQ6
CPC Bag Quantity
10
CPC Category
Liquid Cooling
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low F
0°F
CPC Low C
-17°C
CPC High F
240°F
CPC High C
115°F
CPC Spillage
<br> 0.03 cc per disconnect rated at 0 psi and<br> 0.03 cc per disconnect rated at 120 psi <br> 0.22 cc per connect
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliance
RoHS
Compliance
Main Components
Alumninum
Valve
Polysulfone
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension