Catalog navigation
CAD model selection
Part No.
BLQ4D47004
Product Number
BLQ4D47004
Product Name
1/4” Blind Mate G 1/4 (BSPP) Valved In-Line Liquid Cooling Coupling Insert
CPC Series
BLQ
CPC Bag Quantity
10
CPC Category
Liquid Cooling
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low F
0°F
CPC Low C
-17°C
CPC High F
240°F
CPC High C
115°F
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliance
RoHS
Compliance
Main Components
Chrome plated brass
Valve
Polysulfone
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension