Catalog navigation
CAD model selection
Part No.
AQSSTC2331000
Product Number
AQSSTC2331000
Product Name
1 1/2" Sanitary AseptiQuik S STC
CPC Series
AseptiQuik S STC Connector
CPC Bag Quantity
1
CPC Category
Bioprocessing, Biopharma, AseptiQuik Sterile, Sterile
Material Type
Polycarbonate
CPC Seal Option ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
NA
CPC Low F
39°F
CPC Low C
4°C
CPC High F
104°F
CPC High C
40°C
CPC Color ID
White with blue pull tab
CPC Sterilization Method ID
Gamma
CPC Pressure Range
Steam Position: Up to 35 psi, 2.4 bar / Flow Position: Up to 20 psi, 1.4 bar
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension