Catalog navigation
CAD model selection
Part No.
AQS33004HT
Termination Type
1/4" Hose Barb
Product Number
AQS33004HT
Product Name
1/4 Sanitary Genderless AseptiQuik S Connector, High Temperature (Stright Bore Flow Path)
CPC Series
AQS
CPC Bag Quantity
5
CPC Category
Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
NA
CPC Low
39°F
CPC Low
4°C
CPC High
104°F
CPC High
40°C
CPC Sterilization Method ID
Gamma, autoclave
CPC Pressure Range
60 psi, 4.1 bar
Main Components
Polycarbonate USP Class VI, ADCF
BECOLUMN
Blue Polycarbonate Cap & Polyethylene Membrane.
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension