Catalog navigation
CAD model selection
Part No.
AQS17MPCHT
Product Number
AQS17MPCHT
Product Name
Genderless AseptiQuik S Connector with MPC Insert, High Temperature
CPC Series
AseptiQuik S Connector
CPC Bag Quantity
10
CPC Category
Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
NA
CPC Low
39°F
CPC Low
4°C
CPC High
104°F
CPC High
40°C
CPC Sterilization Method ID
Gamma, autoclave
CPC Pressure Range
up to 60 psi, 4.1 bar, up to 75 psi, 5.1 bar for 48 hours
Main Components
Polycarbonate USP Class VI, ADCF
BECOLUMN
Blue Polycarbonate Cap & Polyethylene Membrane.
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension