Catalog navigation
CAD model selection
Part No.
AQL33024HT
Termination Type
1 1/2" Hose Barb
Product Number
AQL33024HT
Product Name
1½" sanitary Genderless AseptiQuik L Connector Body
CPC Series
AQL
CPC Bag Quantity
1
CPC Category
AseptiQuik Sterile
CPC Seal Options ID
Silicone(clear), Platinum-Cured, USP Class VI, ADCF
CPC Low
34°F
CPC Low
1°C
CPC High
104°F
CPC High
40°C
CPC Sterilization Method ID
Gamma: up to 50kGy radiation Autoclave High Tem (HT) Version: Up to 266°F (130°C) for 60 minutes
CPC Pressure Range
Vacuum to 60 psi, 4.1 bar
REACH
Compliance
RoHS
Compliance
Main Components
Polycarbonate (white), USP Class VI, ADCF
Color
Molded white
Termination Sizes
3/4” ID (19.0 mm)
Tabs and Caps
Polycarbonate (white), USP Class VI, ADCF
Membrane
Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension