Catalog navigation
CAD model selection
Part No.
AQGSTC2331000
Termination Type
3/4 x 1-1/2 Sanitary x 3/4 HB
Product Number
AQGSTC2331000
Product Name
1-1/2" Sanitary AseptiQuik G STC
CPC Series
AseptiQuik STC Connector
CPC Bag Quantity
1
CPC Category
Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
NA
CPC Low
39°F
CPC Low
4°C
CPC High
104°F
CPC High
40°C
CPC Sterilization Method ID
Gamma
CPC Spillage
CPC Pressure Range
Steam Position: Up to 35 psi, 2.4 bar / Flow Position: Up to 20 psi, 1.4 bar
REACH
RoHS
BACOLUMN
Steam Thru - Natural Polysulfone; AseptiQuick- White Polycarbonate
BBCOLUMN
NA
BCCOLUMN
Natural Polysulfone
BDCOLUMN
NA
BECOLUMN
Blue Polycarbonate Cap, White Nylon Clamp & Polyethylene Membrane.
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension