Catalog navigation
CAD model selection
Part No.
AQG17004
Termination Type
1/4" Hose Barb
Product Number
AQG17004
Product Name
1/4" Hose Barb AseptiQuik G Connector Body
CPC Series
AseptiQuik G Connector
CPC Bag Quantity
5
CPC Category
Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
NA
CPC Low
34°F
CPC Low
1°C
CPC High
104°F
CPC High
40°C
CPC Sterilization Method ID
Gamma
CPC Spillage
CPC Pressure Range
Vacuum to 60 psi, 4.1 bar for 30 days; Vacuum to 75 psi, 5.1 bar for 48 hours
REACH
 
RoHS
 
BACOLUMN
White Polycarbonate
BBCOLUMN
NA
BCCOLUMN
NA
BDCOLUMN
NA
BECOLUMN
Blue Polycarbonate Cap & Polyethylene Membrane.
Material Type
 
Material Finish
 
Note
 
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension