??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
AQCDC22004
Termination Type
1/4" Hose Barb
Product Number
AQCDC22004
Product Name
1/4" Hose Barb AseptiQuik DC Insert
CPC Series
AseptiQuik DC Connector
CPC Bag Quantity
5
CPC Category
Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
Stainless Steel
CPC Low
39°F
CPC Low
4°C
CPC High
104°F
CPC High
40°C
CPC Sterilization Method ID
Gamma
CPC Pressure Range
Up to 60 psi, 4.1 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
White Polycarbonate
BBCOLUMN
White Polycarbonate
BCCOLUMN
Blue Polycarbonate
BDCOLUMN
Stainless Steel
BECOLUMN
Blue Polycarbonate Lock Ring, Polyethylene Membrane and Polypropylene Protective Cap
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension