Catalog navigation
CAD model selection
Part No.
AQC22008
Termination Type
1/2" Hose Barb
Product Number
AQC22008
Product Name
1/2" Hose Barb AseptiQuik Insert
CPC Series
AseptiQuik C Connector
CPC Bag Quantity
5
CPC Category
Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
CPC Low
39°F
CPC Low
4°C
CPC High
104°F
CPC High
40°C
CPC Sterilization Method ID
Gamma
CPC Spillage
CPC Pressure Range
Up to 60 psi, 4.1 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
White Polycarbonate
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
Blue Polycarbonate Lock Ring,Blue Polycarbonate tab,Polypropylene cap & Polyethylene Membrane.
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension