Catalog navigation
CAD model selection
Part No.
APCD24004BSPT
Valved/Non-Valved
Shutoff
Thread Size
1/4" BSPT
Product Number
APCD24004BSPT
Product Name
1/4 BSPT Valved Coupling Insert
CPC Series
APC
CPC Bag Quantity
25
CPC Category
General Purpose|Cold/Compression Therapy|Industrial|Brewing|Hydration|Medical
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
316 Stainless Steel
CPC Low
-40°F
CPC Low
-40°C
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
N/A
RoHS
N/A
BACOLUMN
Acetal
BBCOLUMN
N/A
BCCOLUMN
N/A
BDCOLUMN
Stainless Steel
Other
Keywords:APC, all plastic coupling, quick disconnect coupling, plastic thumb latch, 1/4" flow, thumb latch shroud, quick disconnect connector, quick coupling, quick connector
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension