Catalog navigation
CAD model selection
Part No.
APCD22004
Valved/Non-Valved
Shutoff
Tubing Size ID
1/4
Inch
Tubing Size ID
6.4
mm
Product Number
APCD22004
Product Name
1/4" Hose Barb Valved In-Line Coupling Insert
CPC Series
APC
CPC Bag Quantity
25
CPC Category
General Purpose
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
Stainless Steel
CPC Low
-40°F
CPC Low
-40°C
CPC High
-40°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Natural Acetal
BBCOLUMN
Natural Acetal
BCCOLUMN
BDCOLUMN
Other
N/A
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension